??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1132.500 Butt Strap
HELP_VARIABLE
Company
Halder
Description
EH 1132. - Butt Straps
Bill of material
1132.500 Butt Strap
BESTNR
Ref. No.
1132.500
H1
39.7 mm
H2
49 mm
H3
- mm
G
Weight
1610 g
SYSTEM
System
V70
Embedded user actions